CYUSBS232
CYUSBS232 USB-UART LP Reference Design Kit
The USB-UART LP Bridge Controller is the latest addition to Infineon’s family of Full-Speed USB Controllers. The CY7C65213 controller provides a single USB-to-UART channel, with industry’s lowest power consumption in stand-by mode (5 uA).
The CY7C65213 controller integrates Battery Charging Detection logic compliant to USB-IF Battery Charging specification ver. 1.2 (to detect the source of power on the USB port). The controller features up to 8 pins for GPIO and is available in 32-pin QFN package. The controller is USB-IF certified with TID# 40860041.
The USB-UART LP Bridge Controller is ideal for applications such as portable medical devices (like blood-glucose meters), point-of-sales terminals, Serial Cables (including USB-to-UART and RS232 cables) and many other applications requiring USB connectivity.
- CYUSBS232 PCB assembly
- Quick start guide
- USB Micro-B cable
- Jumper wires
- Samples of CY7C65213
The software for the CYUSBS232 RDK is available in two formats:
- CYUSBS232 USB-UART LP RDK SETUP only - this is an executable file that contains Software drivers, Design documents for RDK (Schematics, Gerbers, and BOM), Configuration Utility, RDK User Guide, RDK Quick Start Guide, terminal application Tera Term and Application examples. User should have .NET framework installed on the PC to execute the Configuration Utility.
- CYUSBS232 USB-UART LP RDK ISO - this is an ISO file format (CD/DVD image) containing the required files (including pre-requisites) to run the RDK and related software. Contents of this file can be extracted using utilities like WINRAR or ISO extractors. The image contains Software drivers, Design documents for RDK (Schematics, Gerbers, and BOM), Configuration Utility, RDK User Guide, RDK Quick Start Guide, terminal application Tera Term, Application examples, and .NET framework files.