CYW920835M2EVB-01
The Infineon CYW920835M2EVB-01 Evaluation kit enables you to evaluate and develop single-chip Bluetooth® Low Energy applications using the AIROC™ CYW20835, an ultra-low-power Bluetooth® LE 5.4 system on a chip.
The CYW20835 is a stand-alone baseband processor with an integrated 2.4 GHz transceiver supporting Bluetooth® LE. The CYW20835 employs high integration to reduce external components, thereby minimizing the device’s footprint and cost. This kit helps evaluate device functionality and develop applications quickly for faster time-to-market.
The CYW20835 device and this evaluation kit are supported in ModusToolbox™ 3.0 and the Bluetooth® SDK 3.0 (or later). To learn more about ModusToolbox™ and download the latest version of the Bluetooth® SDK, please visit the Bluetooth® SDK community page.
- 60-QFN CYW20835 Bluetooth Low Energy 5.4-compliant wireless MCU
- On-board sensors – an ambient light sensor, thermistor, footprint for analog microphone, and footprint for Infineon digital microphone
- User switches and LEDs
- USB connector for power, programming and USB-UART bridge
- CYW9BTM2BASE1 base board
- CYW920835M2IPA1 Bluetooth radio card (mounted onto base board)
- USB Standard-A to Micro-B cable