DEMO_45W_19V_FLYB_P7
45W 19V adapter reference board using the 700V CoolMOS™ P7 superjunction MOSFET in SOT-223 package
This 45W adapter reference board is intended to be a form, fit and function test platform for low cost charger applications to show the state-of-art 700V CoolMOS™ P7 superjunction (SJ) MOSFET (IPN70R600P7S) in SOT-223 package. The reference adapter board is designed to fit a very small form factor while maintaining high efficiency, low standby power and various modes of protection for a highly reliable system. The board passes EMI (both conducted and radiated), ESD immunity and surge immunity tests, and can be used for production by customers after a final verification with minor changes.
The reference board shows how to use the SOT-223 package to meet the thermal requirements in a smaller package size. By transitioning from a FullPAK package to a SOT-223 in adapter designs the overall system cost can be reduced by lowering the amount of manual assembly. There is no more need to mount the MOSFET to a heatsink and the device can be placed in the automated SMD process.
Summary of Features
- CCM flyback using a standard low cost controller
- Shows the advantages of the 700V CoolMOS™ P7 SJ MOSFET technology switching performance
- Demonstrates meeting thermal requirements with the SOT-223 package
- Meets FCC Class B conducted and radiated emissions with margin
Benefits
- High efficiency
- Low cost solution
- A reference design close to final production
- Reduced manual assembly costs due to SOT-223 package
Potential Applications
- Adapter and charger