DEMO_5AR4780BZS_14W1
Overview
14W 15V 5V SMPS demonstration board with ICE5AR4780BZS
This 14.5W demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5AR4780BZS PWM fixed frequency CoolSET™ with 800V integrated MOSFET in DIP-7 package.
Summary of Features
- Flyback topology with dual non-isolated output
- 100kHz switching frequency with discontinuous current mode design
- Wide-range input from 85~300VAC
- Output #1: 15V/0.83A
- Output #2: 5V/0.4A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- BOM savings with integrated error amplifier to support direct feedback on the primary sid
Potential Applications
- Offline SMPS, adapter, main power for set-top-box, water/air purifier and TV, auxiliary power for air conditioning, refrigerator, server, PC power and audio
Support