DEMO_5ASAG_60W1
Overview
60W 12V 5V SMPS demonstrator board with ICE5ASAG and IPA80R600P7
This 60W demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5ASAG PWM fixed frequency flyback controller of the 5th generation family together with Infineon’s IPA80R600P7 of the 800V CoolMOS™ P7 superjunction MOSFET family.
Summary of Features
- Flyback topology with dual isolated output
- 100kHz switching frequency with discontinuous current mode design
- Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
- Output #1: 12V/4.58A
- Output #2: 5V/1A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- Robust operation with adjustable line input over-voltage protect
Potential Applications
- Offline SMPS, adapter, main power for set-top-box, water/air purifier and TV, auxiliary power for air conditioning, refrigerator, server, PC power and audio
Parametrics
Parametrics | DEMO_5ASAG_60W1 |
---|---|
Applications | aux-psu |
Board Type | Demo Board |
Device | ICE5ASAG |
Dimensions | 144 (L) x 73 (W) x 43 (H) mm |
Family | Power Controller (PWM, PFC) ; MOSFET |
Frequency | 100 kHz |
Full Power | 60 |
Gen | 5 |
Iout (2) | 1 |
Iout (1) | 4.58 |
IC Temp (@25°C 85Vac, Mosfet) | 43.2 |
IC Temp (@25°C 85Vac, IC) | 81.9 |
Inductance | 170uH |
Input Type | AC |
Input Voltage min max | 85 V 300 V |
Input Voltage range | wide |
Isolated | yes |
Mode | ff |
Number of Outputs | 2 |
Output Current | 1 A ; 4.58 A |
Output Voltage | 5 V ; 12 V |
Pout max | 60 W |
Package | DSO-8 |
PowerESIM | no |
Product Name | DEMO_5ASAG_60W1 |
Qualification | Industrial |
Remark | P7 MOSFET |
Stand-by max (@ max Vin (typ.300V)) | 124 with xcap discharge |
Stand-by max (@ Vin 230V) | 88 with xcap discharge |
Stand-by max (@ Vin 115V) | 54 with xcap discharge |
Sub Application | Offline SMPS |
Supply Voltage min max | 85 V 300 V |
Target Application | Power Supplies ; Industrial ; SMPS |
Topology | Flyback |
Type | IC only |
Vout (2) | 5 |
Vout (1) | 12 |
ccm operation | no |
transformer footprint | ER28 |
Parametrics | DEMO_5ASAG_60W1 |
---|
Documents
Login to myInfineon to see all documents available
-
Data Sheet ICE5ASAG, ICE5GSAG
EN
CN
02_30 | 2020-02-03 | pdf | 1.6 MB
-
Engineering report demo board DEMO_5ASAG_60W1 60W 12V 5V SMPS demo board with ICE5ASAG and IPA80R600P7
EN
03_00 | 2023-02-03 | pdf | 3.1 MB
-
ICE5xSxG and ICE5QSxG on 60 W power supply: Comparison of quasi-resonant and fixed frequency flyback
EN
JA
01_00 | 2022-03-21 | pdf | 3.3 MB
-
Design guide 5th generation fixed-frequency ICE5xSAG and ICE5xRxxxxAG
EN
CN
01_00 | 2018-02-26 | pdf | 2.4 MB
Order
Sales Product Name | DEMO_5ASAG_60W1 |
---|---|
OPN Info | DEMO5ASAG60W1TOBO1 |
Product Status | on request |
Infineon Package name | -- |
Standard Package name | |
Order online | |
Completely lead free | |
Halogen free | |
RoHS compliant | no |
Packing Size | 1 |
Packing Type | CONTAINER |
Moisture Level | |
Moisture Packing | NON DRY |
Sales Product Name | DEMO_5ASAG_60W1 |
---|
Design Support
Support