DEMO_IMR_BMSCTRL_V1 Demo board for BMS control, utilized in Infineon Mobile Robot (IMR)
Overview
This demo board for 12S battery cells, led by our TLE9012DQU Li-ion battery monitoring and balancing IC, features advanced cell monitoring and balancing, cutting edge temperature management, the latest safety functionality including SoC and SoH, and an extensible and non-blocking software layout. It is is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board and the DEMO_IMR_BMSCTRL_V1 controller board (on this page).
Summary of Features
- Combination of Arm® Cortex®-M4/M0+ CPUs
- Designed to estimate SoC and SoH
- Low-power Flash technology,
- Programmable digital & analog resources
- Extensible, non-blocking software layout
- 30 V – 50.4 V voltage range
Benefits
- 1MBit/s CAN - 5MBit/s CAN FD data rates
- Audio feedback signals battery state
- Low-power ePaper display
- Long-term data display at power off
List of components:
![DEMO_IMR_BMSCTLR_V1](/export/sites/default/_images/product/evaluation-boards/DEMO_IMR_BMSCTLR_V1.jpg_1014274486.jpg)
Support