DEMO_IMR_BMSPWR_V1 Demo board for BMS power, utilized in Infineon Mobile Robot (IMR)
Overview
This 44.4 V nominal voltage demo board, with a voltage range between 30 V and 50.4 V and a charging and discharging rate of 1 C & 5 C, is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board (on this page) and the DEMO_IMR_BMSCTRL_V1 controller board, with the required software. The IMR uses two modular BMS solutions, supporting hot-swapping of the batteries, meaning that the robot never has to be powered off.
Summary of Features
- Overvoltage or undervoltage of a cell
- External NTC resistance measures faults
- Open load diagnostics error monitoring
- Balances over- and undercurrent errors
- ADC cross-check error
- Internal overtemperature detected
- Register CRC check fault detected
- Internal IC error
List of components:
Benefits
- Monitoring of 12 battery cells in series
- Hot plugging support
- Dedicated 16-bit delta-sigma ADC
- High-accuracy measurement for SoC & SoH
- Integrated stress sensor
- Secondary ADC
- Five temperature measurement channels
- Internal temperature sensors
- Integrated balancing switch
- Differential serial 2 Mbit/s interface
- Four additional GPIO pins
- Internal round-robin cycle routine
![DEMO_IMR_BMSPWR_V1](/export/sites/default/_images/product/evaluation-boards/DEMO_IMR_BMSPWR_V1.jpg_1014274486.jpg)
Support