(EVAL) KIT EASYPACK™ DCDC
Overview
Evaluation Kit for Easy Automotive Power Module
Summary of Features
The Evaluation Kit for EasyPACKTM DCDC is a DC/DC converter system for the Easy Automotive Power Module F4-50R07W1H3_B11A. It is designed to power 14V loads up to 170A from a high voltage supply net.
The F4-50R07W1H3_B11A is a cost efficient solution for automotive applications based on HighSpeed IGBT3 and Rapid Diode 650V implemented which is driven in the Full Bridge Phase Shift ZVT converter topology at 100kHz.
Benefits
- Save design time
- Enable fast evaluation of the IGBT module
Potential Applications
Diagrams
Support