EV INV HPD1 SI FS820 08 Enhance Automotive IGBT Modules with Infineon's Evaluation Kit Sense for HybridPACK™ Drive Main Inverter and LEM Current Sensor
Overview
Enhance the performance of HybridPACK™ Drive Automotive Power Modules with the new Evaluation Kit Sense HybridPACK™ Drive, featuring a precise LEM phase current sensor for B6-bridge xEV main inverter applications. Equipped with the latest Infineon power module HybridPACK™ Drive (FS820R08A6P2xx, FS660R08A6P2FxB, FS770R08A6P2xB, FS950R08A6P2B), this kit demonstrates exceptional performance with the latest IGBT generation EDT2 and module package technology. Designed for laboratory use, it can drive loads up to 150 kW for DC voltages up to 500 V, prepared for fluid cooling and achieving high efficiency values up to 99% even on light load conditions.
Summary of Features
- Derivative of Evaluation Kit HybridPACK™ Drive
- Includes precise LEM phase current sensor
- Equipped with latest Infineon power module
- Demonstrates outstanding IGBT performance
- Drives active and passive loads up to 150 kW for DC voltages up to 500 V
- Prepared for fluid cooling
- Achieves up to 99% efficiency
Benefits
- Save design time
- Enable fast evaluation of the IGBT module
- Including Phase current sensor LEM
- Reusage for all EDT 2 based (750 V) HybridPACK™ Drive Power Module
Potential Applications
Support