EVAL-600W-12V-LLC-A 600W half-bridge LLC converter using 600V CoolMOS™ P6 SJ MOSFET
The 600W 12V LLC evaluation board shows a design of a half-bridge LLC stage for server switch pode power supply (SMPS) with the overall goal to meet 80+ Titanium standard efficiency requirements. For this reason there has been used state-of-the-art CoolMOS™ superjunction MOSFET technology (IPP60R190P6) on the primary side and in the synchronous rectification secondary stage OptiMOS™ low voltage power MOSFET (BSC010N04LS) in SuperSO8 package together with the quasi-resonant CoolSET™ (ICE2QR2280Z), hi-low side driver EiceDRIVER™ 2EDL (2EDL05N06PF), low side gate driver EiceDRIVER™ 2EDN (2EDN7524F), as well as the LLC controller (ICE2HS01G) for the analog or XMC4200 microcontroller in the digital version.
Summary of Features
- Efficiency @ 10% load > 95%
- Peak efficiency @ 50% load > 97,4%
- Output voltage: 12V
- Output current: 50A
Benefits
The following variants of the board are available:
- 600W 12V LLC analog version with CoolMOS™ P6
- 600W 12V LLC digital version with CoolMOS™ P6
-
MOSFET CoolMOS™ P6 600V design of a 600W HB LLC converter
Share 01_00 | Aug 13, 2015 | PDF | 1.36 mb
-
Evaluation board - EVAL_600W_12V_LLC_C7_d with 600V CoolMOS™ C7, MOSFET Driver and XMC
Share 01_00 | Jun 26, 2017 | PDF | 4.98 mb