EVAL BFP780
The BFP780 is a single stage driver amplifier with high linearity and high power gain. Please specify the technical requirement when you order the evaluation board.
Summary of Features
• High 3rd order intercept point OIP3 of 34.5 dBm @ 5 V, 90 mA
• High compression point OP1dB of 23 dBm @ 5 V, 90 mA corresponding to 45 % collector efficiency
• Low minimum noise figure of 1.3 dB @ 900 MHz, 5 V, 30 mA
• Single stage, intended for external matching
• High maximum RF input power PRFinmax of 20 dBm
• Safe operation with single 5 V supply
• 100% test of proper die attach for reproducible thermal contact
• 100% DC and RF tested
• Easy to use large signal compact (VBIC) model in development
• Cost effective NPN SiGe technology running in very high volume
• Easy to use Pb-free (RoHS compliant) and halogen-free industry standard package SOT343, low RTHJS of 95 K/W