EVAL-ICE3AR1080VJZ
This is the universal input 34 W 12 V off-line flyback converter power supply using Infineon CoolSET™ F3R80 family, ICE3AR1080VJZ. The converter is operated in Discontinuous Conduction Mode, 100 kHz fixed frequency, very low standby power and various mode of protections for a high reliable system. This evaluation board is designed to evaluate the performance of ICE3AR1080VJZ in ease of use.
Summary of Features
- 800V avalanche rugged CoolMOS™ with startup cell
- Active Burst Mode to reach the lowest Standby Power <100mW
- Selectable entry and exit burst mode level Adjustable blanking Window for high load jumps
- Frequency jitter and soft driving for low EMI
- Adjustable input OVP
- Auto Restart protection for over load, over temperature and over voltage
- Low Operating temperature down to -40°C
- Pb-free lead plating, halogen free mold compound, RoHS compliant
an engineering report of a universal input 34 W 12 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR1080VJZ. The application evaluation board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of white goods, server, PC and high power system, etc.
Summary of Features
-
an engineering report of a universal input 34 W 12 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR1080VJZ. The application evaluation board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of white goods, server, PC and high power system, etc.
Potential Applications
- DVD Player
- set-top box
- game console
- white goods
- charger
- server
- PC
- high power system