EVAL-M1-2ED2106S
Overview
650 V, 0.7 A high and low side gate driver evaluation board with 650 V IGBT6 for BLDC motor drive applications
The EVAL-M1-2ED2106S board is a power drive board including the gate driver ICs, IGBTs, power connector and signal interface. The board is intended to drive a BLDC (Brush-less Direct Current) motor by connecting to an external controller board such as EVAL-M1-101T.
The board aims to boost the promoted 650 V high and low side gate driver 2ED2106S06F using the SOI (Silicon-on-Isolator) technology.
Summary of Features
- Three-phase inverter with single-shunt configuration, suitable for the home appliance applications
- DC voltage input that can be directly from the rectified DC voltage of single-phase 230 VAC input
- 650 V SOI gate driver 2ED2106S06F with large negative VS tolerance
- 10 A/650 V rated IGBT6 with a better thermal performance
- Auxiliary power supply is included in the board
- Natural cooling with a heatsink installed on bottom side
Main features of 650 V high and low side SOI gate driver 2ED2106S06F:
- Operating voltages (VS node) upto + 650 V
- Negative VS transient immunity of 100 V, excellent ruggedness and noise immunity
- Integrated ultra-fast, low resistance bootstrap diode. Space saving, reduced BOM cost, smaller PCB with simpler design
- Using our SOI-technology, 50% lower level-shift losses
- Floating channel designed for bootstrap operation
- Maximum supply voltage of 25 V
- Independent under voltage lockout (UVLO) for both channels
- HIN, LIN logic input; 200 ns propagation delay
- Logic operational up to –11 V on VS Pin
- Negative voltage tolerance on inputs of –5 V
- The floating channel can be used to drive an N-channel MOSFET, SiC MOSFET or IGBT in the high side configuration
Potential Applications
Diagrams
Videos
Training
Support