EVAL-M1-6ED2230-B1
Overview
Evaluation Board for 1200 V Three-Phase SOI Gate Driver and EasyPIM™ IGBT modules
The EVAL-M1-6ED2230-B1 is a complete power evaluation board including a 1200 V three phase gate driver 6ED2230S12T and a EasyPIM™1B 1200 V three-phase module FP15R12W1T4. Designed for supporting motor drive applications with a power range up to 2 kW.
It provides AC and DC inputs as well as a 3-phase power output, offers a single emitter shunt for current sensing and a voltage divider for DC-link voltage measurement.
This power board is compatible with the iMOTION™ MADK (Modular Application Design Kit), such as Eval-M1- 099M-C for motor control.
Summary of Features
- Infineon Thin-Film-SOI technology
- Fully operational to +1200 V
- Integrated Ultra‐fast Bootstrap Diode and OCP
- Floating channel designed for bootstrap operation
- Output source/sink current capability +0.35 A/‐0.65 A
- Tolerant to negative transient voltage up to -100 V (Pulse width is up 700 ns) given by SOI-technology
- Undervoltage lockout for both channels
- 3.3 V, 5 V, and 15 V input logic compatible
- Over current protection with ±5% ITRIP threshold
- Fault reporting, automatic Fault clear and Enable function on the same pin (RFE)
- Matched propagation delay for all channels
- Integrated 460 ns deadtime protection
- Shoot-through (cross-conduction) protection
Benefits
- 1200 V, 15 A three phase input rectifier PIM (Power Integrated Modules) IGBT module
- Fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC
- Low switching losses
- VCEsat with positive temperature coefficient
- Low VCEsat
- Al2O3substrate with low thermal restistance
- Compact design
- Solder contact technology
- Rugged mounting due to integrated mounting clamps
Support