EVAL_1K6W_PSU_CFD7_QD
Overview
1600 W Titanium server power supply with 600 V CoolMOS™ CFD7 in Q-DPAK and digital control by XMC™ microcontroller
This Infineon evaluation board (EVAL_1K6W_PSU_CFD7_QD) represents a complete system solution for a 1600 W server power supply (PSU) which achieves the 80Plus® Titanium® standard.
The power supply is composed of a continuous conduction mode (CCM) bridgeless power factor corrector (PFC) using a bi-directional switch and a half-bridge LLC DC-DC resonant converter.
Summary of Features
- Full system solution for 1600 W server PSU
- 80Plus® Titanium® standard
- High efficiency bridgeless PFC
- Digitally controlled by XMC™ µC
- Featuring top-side cooling Q-DPAK package
Benefits
- High power density of 44 W/in³
- High efficiency of >96% at 50% load
- Reduced heat dissipation
Support