EVAL_38827_1VOUT
Overview
TDA38827 evaluation board
This evaluation board features 25 A OptiMOSTM IPOL, TDA38827, a highly integrated synchronous buck regulator, with constant-on-time in a small 6x5 mm2 power QFN package. It provides a compact, high-performance and flexible step-down solution for point-of-load applications in server, storage, telecom & data center, etc.
Summary of Features
- Vin = 12 V, Vout = 1 V at 0 to 25 A
- Fs = 600 kHz/800 kHz/1000 kHz
- Peak efficiency = 91.6% at 600 kHz
Benefits
- Infineon’s fast constant-on-time engine for easy design, enhanced transients and less capacitors
- OptiMOS™ 5 for very high efficiency and advanced package for excellent thermal behavior
- Comprehensive protection features including Soft Start, PGood, OVP, UVP, OCP and OTP
Potential Applications
- Server applications
- Storage applications
- Telecom and datacom applications
- Distributed point of load power architectures
List of Components
- 25 A OptiMOSTM IPOL , in 6x5 mm2 power QFN package
(TDA38827)
Videos
Support