EVAL_3899A_1.2VOUT
Overview
IR3899A evaluation board configured for 1.2 V output
The EVAL_3899A_1.2VOUT demonstrates a typical application design of IR3899A, a fully integrated 9 A DC-DC buck regulator that uses a compensation-free fast constant-on-time (COT) control. The board enables complete configuration and showcases the key benefits of IR3899A, i.e., easy-to-use fast COT PWM engine, high efficiency, accurate output voltage regulation, superior transient response, low BOM, etc.
Summary of Features
- Vin = +12 V, Vout = +1.2 V at 0 to 9 A
- Fsw = 600 kHz to 2000 kHz
- L = 470 nH (11.15 mmx10.0 mmx3.8 mm, DCR = 1.3 mΩ)
- Cin = 1x1 nF (50 V, ceramic 0402) + 1x4.7 nF (25 V, ceramic 0603) + 4x22 µF (25 V, ceramic 0805) + 2x100 µF (25 V, polymer, optional)
- Cout = 3x47 µF (6.3 V, ceramic 0805) + 1x4.7 µF (6.3 V, ceramic 0603) + 1x0.1 µF (50 V, ceramic 0402)
Benefits
- Quick evaluation of key features of IR3899A
- Efficiency, output ripple, and transient performance testing at 1.2 Vout
Potential Applications
List of Components
Videos
Support