EVAL_40W_FLY_P7_950V
Quasi-resonant snubberless flyback converter solution for high efficiency adapter designs
This 40W adapter reference board is intended to be a form, fit and function test platform for low cost charger applications to show the state-of-art 950V CoolMOS™ P7 superjunction (SJ) MOSFET (IPA95R450P7). The board is designed to fit a very small form factor while maintaining high efficiency, low standby power and various modes of protection for a highly reliable system. The 950V CoolMOS™ P7 has a higher breakdown voltage allowing use in applications which require a high input voltage or gives increased design flexibility to reduce losses in the snubber network.
The board shows how to use the 950V CoolMOS™ P7 in a snubberless flyback converter with up to 40W of output power. By eliminating the snubber network the cost of the snubber can be removed while increasing efficiency and eliminating the PCB hotspot caused by the snubber network. This gives additional design flexibility to increase power density or reduce system costs.
Board specifications
- Input voltage: 90–265VAC
- Output voltage: 19VDC
- Output current max.: 2.10A
- Efficiency: ~90.5% (at 230VAC, 100% load)
- Efficiency: ~88.6% (at 90VAC, 100% load
Summary of Features
- Quasi-resonant flyback using Infineon’s second generation controller (ICE2QS03G)
- Shows the advantages of the 950V CoolMOS™ P7 SJ MOSFET technology switching performance
- Demonstrates snubberless flyback operation at 40W of output power
Benefits
- High efficiency
- Low cost
- Reduced PCB hotspot due to elimination of the snubber network
- High breakdown voltage for operation from unstable grids
Potential Applications
- Charger/adapter
- SMPS
Quasi-resonant snubberless flyback converter solution for high efficiency adapter designs
This 40W adapter reference board is intended to be a form, fit and function test platform for low cost charger applications to show the state-of-art 950V CoolMOS™ P7 superjunction (SJ) MOSFET (IPA95R450P7). The board is designed to fit a very small form factor while maintaining high efficiency, low standby power and various modes of protection for a highly reliable system. The 950V CoolMOS™ P7 has a higher breakdown voltage allowing use in applications which require a high input voltage or gives increased design flexibility to reduce losses in the snubber network.
The board shows how to use the 950V CoolMOS™ P7 in a snubberless flyback converter with up to 40W of output power. By eliminating the snubber network the cost of the snubber can be removed while increasing efficiency and eliminating the PCB hotspot caused by the snubber network. This gives additional design flexibility to increase power density or reduce system costs.