EVAL_800W_PFC_C7_V2
PFC demoboard system solution high power density 800W 130kHz platinum server design
The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ C7 superjunction MOSFET technology (IPP60R180C7) working at 130kHz in a CCM PFC boost converter along with 2EDN EiceDRIVER™ ICs (2EDN7524F) and CoolSiC™ Schottky diode 650V G5 (IDH06G65C5) using analog and digital control (ICE3PCS01G, ICE2QR2280Z, XMC1402-Q040X0128 AA).
Summary of Features
- Topology: classic PFC working in CCM
- Input voltage: 90VAC -265VAC
- Max peak input current: 10A RMS @ V in = 90VAC and Pout max = 800W
- Board dimensions: 120mm x 80mm x 40mm
Benefits
- Server power supply
- Telecom power supply
- PC power supply
- All SMPS that need a PFC stage
PFC demoboard system solution high power density 800W 130kHz platinum server design
The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ C7 superjunction MOSFET technology (IPP60R180C7) working at 130kHz in a CCM PFC boost converter along with 2EDN EiceDRIVER™ ICs (2EDN7524F) and CoolSiC™ Schottky diode 650V G5 (IDH06G65C5) using analog and digital control (ICE3PCS01G, ICE2QR2280Z, XMC1402-Q040X0128 AA).