EVAL_BDPS_DD_TOLG
Kit evaluation board - TOLG power for bidirection battery disconnection using IPTG014N10NM5 and BAS3010B
This kit evaluation board for bidirectional battery disconnection is using TOLG power MOSFET IPTG014N10NM5 and BAS3010B. Bidirectional back-to-back MOSFET protection boards are used as static relays. Allowing safe and reliable bidirectional connection or disconnection of a circuit board. Typical functions of bidirectional disconnect boards are: Hotswap and in-rush turn on current control, reverse polarity protection, eFuse and short circuit protection, turn on and off of a power source. The modular Back-to-Back board can be placed on the high or low side of the power bus. Additionally, the board is stackable, allowing for high parallelization count of TOLG MOSFETs.
Summary of Features
- Stackable, allow high count of parallelization
- Onboard test points
- Graphical user interface
Benefits
- Ease of use
- Fast prototyping
- Manage high current rates >3kA
Potential Applications
- LEVs
- AGVs (Service robots)
- Power tools
- Energy Storage
- Backup Systems
List of Components