EVAL_BDPS_DRIVER
Evaluation board – Bidirectional high and low-side back-to-back MOSFET driver featuring EiceDRIVER™ 2EDF7175F
Applications with lithium-ion batteries use battery management systems (BMS’s) to monitor the battery state and ensure safe operation. The BMS is typically equipped with an electronic switch that disconnects the battery from the charger or loads under critical conditions.
This evaluation board featuring EiceDRIVER™ 2EDF7175F, uses a modular approach to drive the bidirectional MOSFET switch boards (EVAL_BDPS_DD_TOLL/G) and can be used to drive multiple MOSFET boards in parallel. The board enables fast and easy prototyping of battery protection for batteries packs with nominal voltages up to 48 V.
Summary of Features
- Stackable to allow for paralleling of multiple MOSFET boards
- Onboard test points
Benefits
- Ease of use
- Fast prototyping
Potential Applications
- LEVs
- AGVs (Service robots)
- Power tools
- Energy Storage
- Backup Systems
List of Components