EVAL_TDM3885_3.3VOUT
Overview
Evaluation board 4 A IPOL synchronous buck voltage regulator with integrated inductor
The EVAL_TDM3885_3.3VOUT 4 A point-of-load (POL) module is an easy-to-use, fully integrated and highly efficient DC-DC module. The module’s pulse width modulation (PWM) controller, MOSFETs and inductor make TDM3885 a space-efficient solution, providing accurate power delivery. The TDM3885 employs an enhanced stability engine that makes it stable with ceramic capacitors without compensation.
This board features Vin = 12 V, Vout = 3.3 V, Fsw = 600 kHz and Iout = 0 –4 A
Summary of Features
- Optimized module with inductor included
- Enhanced stability IPOL engine stable with ceramic capacitors and no external compensation
- Enhanced light load efficiency with reduced switching frequency and diode emulation
- Internal soft-start, enable input, pre-bias start-up, thermal shut-down, power good output
- Precision reference voltage (0.5 V +/-1.0%)
Potential Applications
List of Components
- IPOL 3 A single output high-efficiency buck regulator module with integrated inductor
(TDM3885)
Videos
Support