EVALSF3R-ICE3AR10080CJZ
10W 5V SMPS Evaluation Board with CoolSET™ ICE3AR10080CJZ
Universal input 10W 5V off-line flyback converter power supply utilizing CoolSET™ ICE3AR10080CJZ. The application demo board is operated in Continuous and Discontinuous Conduction Mode (CCM & DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. The ICE3AR10080CJZ is the enhanced version of ICE3ARxx80JZ (CoolSET® -F3R80), the major new features includes slope compensation for continuous conduction mode (CCM), fast AC reset after latch enabled, fixed voltage brownout detect/reset. Besides having the basic features of the CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for major faults (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, built-in soft start time, built-in blanking time, frequency jitter feature and external latch enable, etc. The particular features need to be stressed are 800V MOSFET,CCM/DCM operation, fixed voltage Brownout detect/reset, fast AC reset, the best-in-class low standby power and the good EMI performance.
Summary of Features
- 800V avalanche rugged CoolMOS™ with Startup Cell
- Active Burst Mode for lowest Standby Power
- Slope compensation for CCM operation
- Selectable entry and exit burst mode level
- 100kHz internally fixed switching frequency with jittering feature
- Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
- External latch enable pin and fast AC reset
- Over temperature protection with 50°C hysteresis
- Built-in 10ms Soft Start
- Built-in 40ms blanking time for short duration peak power
- Propagation delay compensation for both maximum load and burst mode
- Brownout feature
- BiCMOS technology for low power consumption and wide VCC voltage range
- Soft gate drive with 50Ω turn on resistor
Potential Applications
It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of high power system, etc.
-
ICE5xSxG and ICE5QSxG on 60 W power supply: Comparison of quasi-resonant and fixed frequency flyback
Share 01_00 | Mar 21, 2022 | PDF | 3.25 mb