GS-EVB-3PH-650V300A 650 V 300 A 3-phase driver board
Overview
The GS-EVB-3PH-650V300A-SM1A is the external gate driver board for the 650 V 300 A 3-phase GaN power module GS-EVM-3PH-650V300A-SM1. Both are created in partnership with SilverMicro and intended for testing and evaluation purposes only.
Summary of Features
- Optimized & isolated 3-phase gate drive
- Single 5 V input
- Ultra-high dV/dt ruggedness 200 V/ns
Benefits
- High power density
- High robustness
- Low cost
Support