GS-EVB-LLC-3KW-GS Highly efficient 3 kW LLC resonant converter with high power density for data center and telecom applications
Overview
This full-bridge LLC resonant converter exceeds the 80+ Titanium standard for power supply units, achieving high power density (PFC+DC/DC) above 100 W/inch³ and high efficiency of more than 96%. Input Voltage range: 380 VDC~420 VDC. Output voltage: 54 V. Full-load current: 55 A. Topology: Full-bridge LLC resonant converter with synchronous rectification.Target frequency: 250 KHz (resonant frequency). Max frequency: 450 KHz.
Summary of Features
- Digital based solution
- Achieves 80+ Titanium with GaN PFC
- High power density up to 146 W/inch³
Benefits
- High efficiency above 98%
- Meets low profile 1U datac enter FF
- Overcurrent & voltage system protection
Support