GS-EVM-CHG-140WPFCQR Turnkey 140 W USB PD3.1 single-port GaN charger reference design
Overview
Input voltage: 90 V - 264 VAC. Output voltage and current: SPR: 5 V 3 A / 9 V 3 A / 12 V 3 A / 15 V 3 A / 20 V 5 A; EPR: 28 V 5 A. Passes EN55032 Class B conducted and radiated EMI. Meets IEC 62368-1 touch temperature requirement. Includes OVP, OCP, SCP system protection. Supports protocols: PD3.1, PPS, QC5.0, AFC, UFCS, etc. Single USB-C port.
Summary of Features
- High power density of 22.8W/in³
- Single USB-C port
- Full-load efficiency: >94.2%
Benefits
- Cost-effective topologies
- Faster time-to-market
- Reduce no-load standby power consumption
Support