KIT_6W_12V_ICE5
Overview
Auxiliary DC-DC supply solution featuring off-line SMPS current mode controller IC, with 800V CoolMOS™ P7 SJ MOSFET.
Board specifications
- Input voltage: 90VDC - 400VDC
- Output voltage: 12VDC (prim. & sec. side)
- Output power max.: 6W (prim. & sec. side)
Board components
- QR flyback PWM controller 5th generation(ICE5QSAG)
- 800V CoolMOS™ P7 SJ MOSFET (IPU80R4K5P7)
Potential Applications
- Server SMPS
-
Evaluation kit KIT_6W_12V_ICE5
01_00 | Dec 07, 2017 | PDF | 1.61 mb
-
General description evaluation kit KIT_6W_12V_ICE5
01_00 | Nov 24, 2017 | PDF | 813 kb
Support