KIT_A2G_TC367_5V_TFT
Overview
This basic 5V TC367 Application Kit offers limited access to signals for early evaluation purposes. An additional touchscreen display offers convenient handling.
A downloadable User Manual helps with the installation, use, and configuration of the board and includes the schematics and the layout.
Summary of Features
- Infineon's AURIX™ TC367 in LFBGA-292 Package
- LCD XGA Display 320x240
- SD card slot (mini-SD)
- High-Speed CAN Transceiver (CAN FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 4 Low Power Status LEDs
- RTC with alarm
- Acoustic beeper
- 100mm x 100mm
Connectors :
The Application Kit TC367 offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet (if Gigabit Ethernet supported by assembled CPU)
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 10pin (2x5) Header for CAN High-Speed Transceiver (CAN0)
- two 40-pin connectors with I/O signals
- mini SD card slot
Components :
- Infineon’s Multi-Voltage Safety Micro Processor Supply TLF35584QV
- LED to validate power supply (5V or 3,3Volt)
- LED indicating RESET (ESR0) active state
- LED indicating active miniWiggler JDS
- LED switched via DAS software
- Infineon’s High Speed CAN Transceiver TLE 9251V (CAN FD capable)
- Infineon’s LIN-Transceiver TLE 7259-3GE
- QSPI Real-Time Clock/Calendar with SRAM and unique MAC Id MCP79511 (if CPU not support I2C)
- I2C Real-Time Clock/Calendar with SRAM and unique MAC Id MCP79411 (if CPU support I2C)
- USB to UART bridge FT2232HL (FTDI)
- Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek)
- Touch screen controller ADS7843
- 4 general-purpose LEDs
- Reset switch
- Wake switch
- Xilinx CPLD XC9572XL
Support