KIT_A2G_TC387_3V3_TFT
Overview
Ordered board still have its old nomenclature printed KIT_A2G_TC387_3.3V_TFT
With this general purpose AURIX™ TC387_3.3 V_TFT evaluation board, customers can quickly start developing, evaluating and testing their software. The board features various communication interfaces such as CAN FD, Gigabit Ethernet, SPI, FlexRay as well as an LCD XGA Display .
A downloadable User Manual helps with the installation, use and configuration of the board and includes the schematics and the layout. ( see Documents section )
Summary of Features
- Infineon’s TC387 AURIX™ in LFBGA-292 Package
- LCD XGA Display 320x240
- SD card slot (mini SD)
- High Speed CAN Transceiver (CAN FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 4 Low Power Status LEDs
- RTC with alarm
- Acoustic beeper –
- 100mm x 100mm
Connectors:
The Application Kit TC387 offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet (if Gigabit Ethernet supported by assembled CPU)
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 10pin (2x5) Header for CAN High Speed Transceiver (CAN0)
- two 40-pin connectors with I/O signals
- mini SD card slot
Components:
- Infineon’s Multi Voltage Safety Micro Processor Supply TLF35584QV
- LED to validate power supply (5V or 3,3Volt)
- LED indicating RESET (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- Infineon’s High Speed CAN Transceiver TLE 9251V (CAN FD capable)
- Infineon’s LIN-Transceiver TLE 7259-3GE
- QSPI Real-Time Clock/Calendar with SRAM and unique MAC Id MCP79511 (if CPU not support I2C)
- I2C Real-Time Clock/Calendar with SRAM and unique MAC Id MCP79411 (if CPU support I2C)
- USB to UART bridge FT2232HL (FTDI)
- Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek)
- Touch screen controller ADS7843
- 4 general purpose LEDs – Reset switch
- Wake switch
- Xilinx CPLD XC9572XL
Support