KIT_A2G_TC389_TRB_S
Overview
Order Nr.: KITA2GTC389TRBSTOBO1
Price: 1.250,- EUR
With this general purpose AURIX™ TC389QP evaluation board, customers can quickly start to developing, evaluating and testing their software. The TC389QP is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.
Connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 2 x 10-pin header for DAP and DAPE (DAPE only usable on Emulation Device)
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
- Five 80-pin connectors (male) + five 80-pin connectors (female) with all I/O signals
- Optional ETK connector
- Optional 6pin (IEEE1394) Socket for HSCT
- Optional Aurora connector (only with Emulation Device)
Components:
- Infineon’s Multi Voltage Safety Micro Processor Supply TLF35584QV
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
- LED indicating safe state signal 2 from TLF35584
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
- 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
Summary of Features
- Infineon’s AURIX™ TC389 in LFBGA-516 Package
- FlexRay™
- Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- Access to all pins of controller
- 100mm x 160mm (EURO-Board)
- Infineon’s LIN-Transceiver TLE 7259-3GE
- USB to UART bridge FT2232HL (FTDI)
- Single Port Gigabit Ethernet PHY PEF7071 (LANTIQ)
- 8 general purpose LEDs
- 2K I 2C Serial Eeprom with EUI-48™ 1) Node Identity (MICROCHIP)
- Reset switch
- Enable switch
- Generic switch
- 4-pin Dip switch
Benefits
With our software toolchain, this TriBoard offers a quick hands on and evaluation of Aurix™ TC3xx family.
Potential Applications
- Automotive
- Electromobility
- Industrial
Applications
Access to complete AURIX™ documentation!
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
Support