KIT_AURIX_TFT_MC_EXT
Overview
AURIX™ motor control extension board, Order Nr.: KIT_AURIX_MCTRL_EXT
Summary of Features
Main features of DC motor control board
DC motor PowerBoard
- 12 V / 10 A
- Up to four brushed DC motor can be controlled
- BTN8982 NOVALITHIC high current PN half bridge
- Current measurement
- Combinable with all application kits
- AppNote AP32333
DC motor
- Uni-directional
- Bi-directiona
To be used in combination with: Application kit
Features
- TC2xx application kit with TFT display
- Control of each motor via TFT display
- Simple control algorithms
- PWM generation using GTM
- Individual current measurement with VADC for each motor
- Several application notes available
Applications
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones)
Click here to see the step-by-step instructions to get registered.
Support