KIT_LGPWR_BOM005
Kit power board for low voltage drives scalable power demoboard
This kit power board module with 100 V OptiMOS™ MOSFET in D2PAK-7 package represents the power building block of the LVD scalable power demo board platform. The power board represents the basic building block. It serves as a single half-bridge with power and gate drive interconnections, enabling easy buildup of any half-bridge based power topology.
Variations of the power board employing Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK-7 and the TO-Leadless packages demonstrate power MOSFET performance in terms of parallelization and thermal behavior.
Variations of the power boards:
- KIT_LGPWR_BOM003 (80 V TO-Leadless)
- KIT_LGPWR_BOM004 (60 V TO-Leadless)
- KIT_LGPWR_BOM006 (150 V D2PAK 7-pin)
- KIT_LGPWR_BOM007 (200 V D2PAK)
- KIT_LGPWR_BOM008 (250 V D2PAK)
- KIT_LGPWR_BOM009 (200 V D2PAK)
- KIT_LGPWR_BOM010 (100 V TO-Leadless)
- KIT_LGPWR_BOM013 (100 V TOLG)
- KIT_LGPWR_BOM015 (200 V D2PAK)
List of components
- OptiMOS™ 100 V power MOSFET (IPB017N10N5)
Summary of Features
- IMS PCB for increased cooling
- SMD power terminals with M5 thread
- Onboard test point terminals
Potential Applications
- Prototyping forklifts and LEVs (low speed cars, e-scooters, 3-wheelers, golf cars)
- BPA BLDC Motor Drives
- Cordless Power tools
Kit power board for low voltage drives scalable power demoboard
This kit power board module with 100 V OptiMOS™ MOSFET in D2PAK-7 package represents the power building block of the LVD scalable power demo board platform. The power board represents the basic building block. It serves as a single half-bridge with power and gate drive interconnections, enabling easy buildup of any half-bridge based power topology.
Variations of the power board employing Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK-7 and the TO-Leadless packages demonstrate power MOSFET performance in terms of parallelization and thermal behavior.
Variations of the power boards:
- KIT_LGPWR_BOM003 (80 V TO-Leadless)
- KIT_LGPWR_BOM004 (60 V TO-Leadless)
- KIT_LGPWR_BOM006 (150 V D2PAK 7-pin)
- KIT_LGPWR_BOM007 (200 V D2PAK)
- KIT_LGPWR_BOM008 (250 V D2PAK)
- KIT_LGPWR_BOM009 (200 V D2PAK)
- KIT_LGPWR_BOM010 (100 V TO-Leadless)
- KIT_LGPWR_BOM013 (100 V TOLG)
- KIT_LGPWR_BOM015 (200 V D2PAK)