KIT_MINIWIGGLER_3_USB
Overview
High-Performance and Cost-Effective Tool Access Hardware:
The DAP miniWiggler V3 is the successor of the DAP miniWiggler. It converts from the PC/USB to the debug interface (10-pin DAP/SPD/SWD, 20-pin Automotive JTAG) of an Infineon Microcontroller device. The software interface for tools is the DAS (Device Access Server) DLL. The latest DAS version can be downloaded at www.infineon.com/das
Applications and Supported Tools:
- Infineon MemTool (Tools & Software -> "Software Downloads")
- Debugging, Flash Programming
- Altium/TASKING Compiler
- Infineon DAVE™ Bench
- Infineon DAVE™ 3 (Tools & Software -> "DAVE™ (Version 3) – Legacy - xSPY Tool")
- Hitex HiTOP Debugger
- ARM KEIL uVision
Supported Microcontroller Devices:
AURIX, TriCore, XMC4000, XMC1000, XC2000, XE166, XC166, XC800
Summary of Features
- Clock rate up to 30 MHz (programmable)
- All signals are 5.5V, scaling down to 1.65V
- USB 2.0 (high-speed)
- Certified drivers for Microsoft Windows XP, VISTA, 7, and 8
- USB, JTAG and DAP/SPD hotplug and unplug
- 3 on-board status LED
- Support for Automotive 20-pin JTAG on 10-pin DAP connectors
- Connector for frontend extensions (e.g. for galvanic isolation) added
Parametrics
Parametrics | KIT_MINIWIGGLER_3_USB |
---|---|
Board Type | Evaluation Board |
Dimensions | 80 x 30 x 12 |
Family | Microcontroller |
Frequency min max | 1 MHz 30 MHz |
Interfaces | USB 2.0 ; 10-pin DAP ; 20-pin JTAG |
Output Voltage min max | 1.65 V 5.5 V |
Product Name | KIT_MINIWIGGLER_3_USB |
Target Application | Automotive ; Industrial ; Automation ; Data Processing |
Parametrics | KIT_MINIWIGGLER_3_USB |
---|
Documents
Login to myInfineon to see all documents available
-
DAP miniWiggler V3
EN
01_00 | 2013-07-11 | pdf | 1,018 KB
Order
Sales Product Name | KIT_MINIWIGGLER_3_USB |
---|---|
OPN Info | KITMINIWIGGLER3USBTOBO1 |
Product Status | active and preferred |
Infineon Package name | |
Standard Package name | |
Order online | |
Completely lead free | no |
Halogen free | |
RoHS compliant | yes |
Packing Size | 1 |
Packing Type | CONTAINER |
Moisture Level | NA |
Moisture Packing | NON DRY |
Sales Product Name | KIT_MINIWIGGLER_3_USB |
---|
Design Support
Development Tools

Development Tools
DOWNLOAD - DAVE™ IDE

Infineon
DAVE™ and complementary tools supporting the entire development process from evaluation-to-production (E2P). Experience DAVE™ IDE, XMC™ Lib (Low Level Driver), DAVE™ APPs and examples and reuse in one of the major ARM® compiler/IDEs.

Development Tools
DOWNLOAD - DAVE™ IDE

Infineon
DAVE™ and complementary tools supporting the entire development process from evaluation-to-production (E2P). Experience DAVE™ IDE, XMC™ Lib (Low Level Driver), DAVE™ APPs and examples and reuse in one of the major ARM® compiler/IDEs.
Applications
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones)
Click here to see the step-by-step instructions to get registered.
Support