KIT_TC1767_SK
For evaluation of TC1167/TC1767 including Getting Started, technical documentation, evaluation versions for compiler and debugger, USB cable, power supply and extension board.
Including:
- TriBoard Hardware
- USB cable
- Power Supply
- Extension Board
- Free TriCore Entry Tool Chain
Summary of Features
On-Chip Memory:
- 2 MByte embedded program flash with ECC,
- 16KByte EEPROM (emulated by 64KByte data Flash),
- 92 KByte on-chip SRAM,
- 4KByte data cache,
- 8 KByte instruction cache.
Interfaces:
– One USB connector for ASC0 Interface via virtual COM port, JTAG (OCDS Level1)
– 16-pin header for JTAG interface (OCDS Level 1)
– 10-pin header for DAB
– 2 x 10pin (2x5) header for CAN High Speed Transceiver (CAN0 and CAN1)
– 2 x SUB-D9 Plug connector for FlexRay
– Four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
– ETK connector (optional)
Components:
– Infineon’s Next generation micro controller supply TLE 7368 G
– 2 x Infineon’s High Speed CAN-Transceiver TLE 6250 GV33
– USB to UART bridge FT2232D (FTDI)
– SPI EEPROM (Atmel)
– Infineon's FlexRay Communication Controller SAK-CIC310
– 2 x FlexRay Transceiver AS8221(AMS) or TJA1080 (NXP)
– Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,5 Volt)
– LED indicating /HDRST (ESR0) active state
– LED indicating active miniWiggler
– LED switched via DAS software
– 8 general purpose LEDs
– Reset switch
– 8-pin Dip switch (Hardware Boot Configuration)