KIT_XC2289I_SK
Overview
Starter Kit XC2289I
Order Nr.: KIT_XC2289I_SK
Price: 149,- EUR
MCU Derivate: SAK-XC2289I-136F128L
Package: LQFP-144
CPU Clock: 128 MHz
On-Chip Memory:
- 90 kByte SRAM
- 1088 kByte FLASH
One USB Cable for:
- Power supply
- Virtual COM Port
- Download & Debug Interface
Summary of Features
Including :
- Easy Kit Hardware
- Getting Started, first 3 Steps to setup your Hardware, install the Tools and Debug the first Program
- Technical Documentation: e.g. User manuals (System unit and Peripheral unit), Architecture manual, Application notes, Errata sheets, Data Sheets, Board Documentation (pdf-version)
- Evaluation Versions of Development Tools: e.g. Compiler, Debugger, DAvE Mother System v2.1 and Derivative Implementation Files (DIP), Memtool (Flash Programming Tool)
- Training Documentation, Demo Programs, Hands On Training (HOT)
Interfaces :
- One USB connector for ASC0 Interface via virtual COM port, JTAG (OCDS Level 1) and Power Supply
- 4 pin header for LIN Transceiver (ASC1)
- 16-pin header for JTAG interface (OCDS)
- 2x 10pin (2x5) Header for CAN High Speed Transceiver (CAN1/CAN2)
- Easy access to all pins
Components:
- FTDI2232D for Serial and JTAG connection, plus Power Supply 5V
- Two LEDs to validate the USB enumerate State and Debug RUN state
- Optional selectable Step down Voltage Regulator TLE6365G to supply 5V
- LEDs to validate power supply (5Volt)
- LED indicating /RSTIN active state
- 2 x CAN-Transceiver TLE 6250G
- AT25128N SPI EEPROM
- LIN Transceiver TLE 7259G
- 8 general purpose LEDs
- Reset switch
Support