KIT_XC2734X_SK
Overview
Order Nr.: KIT_XC2734X_SK Price: 149,- EUR Buy Online
For evaluation of XC2734X/XC2764X including Getting Started, DAVE™, technical documentation, compiler and debugger. USB cable for power supply, virtual COM port and flash programming and debugging.
MCU Derivate: XC2734X-40F80L
Package:LQFP-64
CPU Clock:80 MHz
34 kByte SRAM,
320 kByte FLASH
One USB Cable for
- Power supply
- Virtual COM Port
- Download & Debug Interface
Summary of Features
- - Easy Kit Hardware
- - Getting Started, first 3 Steps to setup your Hardware, install the Tools and Debug the first Program
- - Technical Documentation: e.g. User manuals (System unit and Peripheral unit), Architecture manual, Application notes, Errata sheets, Data Sheets, Board Documentation (pdf-version)
- - Evaluation Versions of Development Tools: e.g. Compiler, Debugger, DAvE Mother System v2.1 and Derivative Implementation Files (DIP), Memtool (Flash Programming Tool)
- - Training Documentation, Demo Programs, Hands On Training (HOT)
- - One USB connector for ASC0 Interface via virtual COM port, JTAG (OCDS Level 1) and Power Supply
- - 4 pin header for LIN Transceiver (ASC1)
- - 16-pin header for JTAG interface (OCDS)
- - 2x 10pin (2x5) Header for CAN High Speed Transceiver (CAN1/CAN2)
- - Easy access to all pins
- - FTDI2232D for Serial and JTAG connection, plus Power Supply 5V
- - Two LEDs to validate the USB enumerate State and Debug RUN state
- - Optional selectable Step down Voltage Regulator TLE6365G to supply 5V
- - LEDs to validate power supply (5Volt)
- - LED indicating /RSTIN active state
- - 2 x CAN-Transceiver TLE 6250G
- - AT25128N SPI EEPROM
- - LIN Transceiver TLE 7259G
- - 8 general purpose LEDs
- - Reset switch
Support