OPTIGA TRUST ADAPTER
Overview
PCB adapter to connect sample chips and add-on boards from the OPTIGA™ Trust product family to microcontroller evaluation kits
The OPTIGA™ Trust Adapter for Arduino is a PCB adapter to connect sample chips and add-on boards from the OPTIGA™ Trust product family to microcontroller evaluation kits using Arduino-compatible connectors. Add-on boards can be connected to the adapter via the Shield2Go or mikroBUS connector.
Summary of Features
- Arduino-compatible
- MikroBUS connector
- Shield2Go connector
- I2C, SPI & UART interface
- Supply voltage: 3.3 V and 5 V
Benefits
- Platform-independent evaluation
- Easy plug-in and plug-out
- Easy to evaluate
- Quick prototyping
Support