PROFETPLUS MOTHERBRD
Overview
This demoboard is designed to handle all devices within the PROFET TM+ family. It can operate for the 12V and 24V families. Banana connectors are provided for the connection to the power lines. The motherboard contains the entire application circuitry around the PROFET TM+ device. Additionally, some useful functions, such as the possibility to connect more than one demoboard to a test set up are implemented.
Summary of Features
- One channel / two channel devices can be evaluated
- One board for the complete family
- Modularity for fast and easy changing of loads and devices within the PROFET TM+ family
- Easy indication which switch is optimized for a given load
- Only one power supply needed for start up
- All logic pins are switchable directly on the board
- Also compatible with external logic voltage supplies
Support