REF-DAB11KIZSICSYS
11 kW SiC bi-directional DC/DC converter board for EV Charging and ESS applications
The REF-DAB11KIZSICSYS is a CLLC resonant DC/DC converter board able to provide up to 11 kW at 800 V output voltage. With its highly efficient bi-directional power flow capability and soft switching characteristics it is the ideal building block to speed up the fast prototyping of any EV and ESS charger project.
This reference design provides a complete set of design files which is based on fully characterized hardware (not for sale yet). It proves that CoolSiC™ MOSFETs like the featured IMZ120R030M1H driven by 1EDC20I12AH are the perfect choice to combine cost-effective power density with highest reliability.
Summary of Features
- 11kW at full output voltage range
- bi-directional power flow capability
- high peak efficiency >= 97.2%
- high power density: 4,1 kW/l
- synchronous rectification
- 1200 V and 1700 V CoolSiC™ MOSFETs
Benefits
- ideal DCDC converter for DC EV charging wallboxes and energy storage systems
- enables attractive business models (V2G and V2B) for end customers
- minimum losses during any charging and discharging cycle
- small size and weight for easy installation
- low cost per kW on system level
Applications
Parametrics | REF-DAB11KIZSICSYS |
---|---|
Board Type | Reference Board |
Dimensions | 60x134x331 mm |
Family | CoolSiC™ MOSFET |
Input Type | DC |
Output Current max | 20 A |
Output Voltage max | 800 V |
Pout max | 11000 W |
Product Name | REF-DAB11KIZSICSYS |
Qualification | Industrial |
Sub Application | Chargers from 30 kW to 150 kW ; Power Conversion Systems |
Target Application | EV Charger ; Energy Storage ; Medical |
Topology | LLC |
Parametrics | REF-DAB11KIZSICSYS |
---|
Login to myInfineon to see all documents available
-
IMZ120R030M1H
EN
02_02 | 2020-12-11 | pdf | 1.2 MB
-
Operation and modeling analysis of a bidirectional CLLC converter
EN
01_00 | 2024-11-07 | pdf | 1.7 MB
-
User Guide REF_DAB11KIZSICSYS
EN
01_02 | 2024-05-03 | pdf | 5.2 MB
-
DC EV Charging Solutions Application Brief
EN
01_00 | 2024-09-05 | pdf | 643 KB
Sales Product Name | REF-DAB11KIZSICSYS |
---|---|
OPN Info | REFDAB11KIZSICSYSTOBO1 |
Product Status | active and preferred |
Infineon Package name | -- |
Standard Package name | |
Order online | |
Completely lead free | |
Halogen free | |
RoHS compliant | yes |
Packing Size | 1 |
Packing Type | CONTAINER |
Moisture Level | |
Moisture Packing | NON DRY |