REF_140W_HFB_PAG2S
140 W ultra-high power density USB-C EPR adapters with EZ-PD™ PAG2S-PS and XDP™ digital power XDPS2221
The REF_140W_HFB_PAG2S was developed for USB-PD adapter with a wide input range and output voltage from 5 V to 28 V. The nominal output power of this design is 140 W.
It features the industry’s first PD3.1 28V EPR secondary-side controller EZ-PD™ PAG2S-PS that integrated USB PD and synchronous rectification (SR). The primary controller is PFC + hybrid flyback combo controller XDP™ digital power XDPS2221.
Summary of Features
- Single 140 W USB-C PD adapter
- Input voltage 90-264 VAC, 50-60 Hz
- Support PD 3.1 EPR solution
- USB-PD 3.1 for 5 V –28 V output range
- Primary PFC + hybrid combo controller
- Secondary USB PD + SR controller
- Meets DoE VI
- Meets CoC Tier 2 efficiency standard
- Low standby consumption (<75 mW)
- Smaller form factor (22.67 W/in³)
Benefits
- High integration in small form factor
- Enabling high power density designs
- Support firmware upgrade
Potential Applications
List of components
Secondary controller IC (EZ-PD™ PAG2S-PS), Primary Controller IC (XDP™ digital power XDPS2221), PFC and HFB switches (CoolGaN™ 600 V GIT HEMT IGLD60R190D1), SR MOSFET (OptiMOS™ 5 N-channel MOSFET BSC070N10NS5), USB load switch (OptiMOS™ 6 N-channel MOSFET BSZ018N04LS6), VCC regulator switch (BSS169), TVS diode (ESD245)