REF_1KW_PSU_5G_SIC
Overview
12 V/1kW fan-less SiC-based PSU for outdoor 5G Edge Computing
The PSU comprises a front-end AC-DC bridgeless totem-pole PFC converter followed by a back-end DC-DC isolated half-bridge (HB) LLC converter. The front-end converter provides power factor correction (PFC) and control of the total harmonic distortion (THD). The LLC converter provides safety isolation and a tightly regulated output voltage at 12 VDC
Summary of Features
- CCM totem pole PFC
- HB LLC
- Full digital control in PFC and LLC
- Fan-less design
Benefits
- Addressing outdoor edge computing SMPS
- Innovative fan-less cooling concept
- Low profile
- High efficiency
List of components
- IMT65R072M1H (CoolSiC™ MOSFET discrete 650V G1 in TOLL)
- 1EDB8275F (EiceDRIVER™ single-channel isolated gate-driver IC in 150 mil DSO-8 package)
- 1EDB9275F (EiceDRIVER™ single-channel isolated gate-driver IC in 150 mil DSO-8 package)
- 1EDN7511B (EiceDRIVER™ single-channel low-side 4/8A gate driver ICs)
- 1EDN8511B (EiceDRIVER™ single-channel non-isolated low-side 4/8A gate driver IC)
- 1EDN9550B (EiceDRIVER™ single-channel non-isolated low-side 4/8A gate driver IC)
- 2EDS8265H (EiceDRIVER™ reinforced isolated gate driver IC)
- BSC009N04LSSC (OptiMOS™ 5 power MOSFETs 40 V in SuperSO8 DSC package)
- ICE2QR2280G (Quasi Resonant CoolSET™)
- IPT60R022S7 (CoolMOS™ 600V S7)
- IPT60R055CFD7 (CoolMOS™ 600V CFD7)
- BAT165 (Schottky diode)
- TLS4120D0EP V33 (OPTIRGE™ synchronous step down regulator)
- XMC4200-Q48K256 BA (32-bit XMC4000 Industrial Microcontroller Arm® Cortex®-M4)
- XMC4402-F64K256 BA (32-bit XMC4000 Industrial Microcontroller Arm® Cortex®-M4)
Support