REF_240W_TP_PFC_GAN
Overview
240 W bridgless totem-pole PFC reference design
The REF_240W_TP_PFC_GAN is a system solution for a bridgeless totem-pole power factor corrector (PFC) intended for applications that require low-power delivery at low-profile and high power density such as USB-PD, or battery chargers. The implemented totem-pole operates in continuous conduction mode (CCM) at 70 kHz switching frequency, with full digital control implementation on Infineon XMC™ 1400 series microcontroller.
This board is available as virtual design. Please click here to request the data.
Summary of Features
- Bridgeless totem-pole PFC
- Bootstrapping driving scheme for GaN
- 70 kHz CCM operation
- Digital control by XMC1402
- Inrush current limiter
Benefits
- High efficiency
- High power density: 87 W/in³
- Low profile: 20 mm
- Compact form factor
- Robust in abnormal conditions
- EMI class B tested
List of components
- IGI60F0014A1L (CoolGaN™ IPS)
- 1EDN8511B (EiceDRIVER™ single-channel non-isolated low-side 4/8A gate driver IC)
- 2EDB8259E (EiceDRIVER™ dual-channel isolated gate driver IC)
- IPL60R065P7 (600 V CoolMOS™ P7 SJ MOSFET)
- XMC1402-Q040X0064 AA (32-bit XMC1000 Industrial Microcontroller Arm® Cortex®-M0)
Support