REF_3K3W_HFHD_PSU 500 kHz high density 3 kW GaN rectifier for server and telecom applications
Overview
REF_3K3W_HFHD_PSU is a 3.3 kW high-frequency and high-density PSU for server and datacenter applications. The front-end AC-DC converter is a two-phase SiC interleaved bridgeless totem-pole stage for power factor correction, while the high-frequency (500 kHz) DC-DC converter to provide isolation and regulate output voltage is a GaN LLC half-bridge, with full-bridge rectification. The PSU includes a baby-boost stage to hold-up time requirements.
Summary of Features
- 97.4% efficiency @98 W/in³
- High frequency GaN LLC design (500 kHz)
- Fully integrated transformer structure
- 2-ph interleaved totem-pole SiC AC-DC
Benefits
- Infineon solution using GaN, SiC and Si
- Highest efficiency and power density
- Digital control for both converters
- Hold up time extension circuit
List of components
- GaN HEMT Transistor (IGT60R042D2)
- IPT60R016CM8 – 600 V CoolMOS™ 8 power transistor (IPT60R016CM8)
- 600 V CoolMOS™ G7 SJ MOSFET (IPT60R080G7)
- CoolSiC™ MOSFET 650 V (IMT65R057M1H)
- CoolSiC™ Schottky diode G5 650 V (IDL10G65C5)
- CoolGaN™ Transistor 650 V (IGT65R035D2)
- OptiMOS™ 5 power MOSFET 80 V (IQE046N08LM5)
- EiceDRIVER™ 2EDB dual-channel isolated gate driver IC (2EDB7259K)
- EiceDRIVER™ 1EDN single-channel gate driver IC (1EDN8511B)
- EiceDRIVER™ 1EDB single-channel isolated gate driver IC (1EDB8275F)
- EiceDRIVER™ 2EDB dual-channel isolated gate driver IC (2EDB9259Y)
- EiceDRIVER™ 1EDN TDI single-channel non-isolated gate driver IC with truly differential inputs (1EDN8550B)
- CoolSET™ flyback controller with integrated 800 V CoolMOS™ (ICE2QR2280G)
- Small-signal N-channel MOSFET (BSS138N)
- ISOFACE™ quad-channel digital isolator (4DIR1400H)
- OPTIREG™ Switcher (TLS4120D0EPV33)
- Single Differential Comparator (TLV1391IDBVR)
- Integrated Circuit (TLV2376IDR)
- Low Dropout Linear Voltage Regulator (TLS820D0ELV33XUM)
- 32-bit XMC4000 Industrial Microcontroller Arm® Cortex®-M4 (XMC4200-Q48K256)
- Schottky diode (BAT46WJ)
- Medium power AF Schottky diode (BAT165)
Support