SHIELD_60ATR24ES_01
Overview
This demo board features Infineon’s 60GHz XENSIV™ radar sensor BGT60ATR24C with an L-shaped antenna for best possible coverage inside a car’s cabin. BGT60ATR24C, an automotive 60 GHz radar sensor, enables ultra-wide bandwidth FMCW operation in a small package. Sensor configuration and data acquisition are enabled with a digital interface and the integrated state machine enables independent data acquisition with power mode optimization for lowest power consumption. This demo board enables prototyping for various use cases, not only in Automotive but also in consumer applications e.g. Vital sensing, Gesture sensing and Child presence detection etc.
Summary of Features
- 60 GHz radar sensor for FMCW operation
- 4 GHz bandwidth
- 2 TX / 4 RX channels (in L-shaped configuration)
- Digital interface for chip configuration and radar data acquisition
- Optimized power modes for low-power operation
- Integrated state machine for independent operation
Benefits
- Low power consumption
- Accurate and robust performance
- Excellent thermal management
- Fast prototyping pairing with plug-and-play Aurix RBB
- Size and space optimized solution
Potential Applications
- Radar frontend for gesture & vital sensing
- Short range sensing operations
- In-cabin monitoring systems
- Child presence detection
- Intrusion alert for automotive
Support