SHIELD_BTS7004-1EPZ
Overview
This PROFET™+2 12V Grade0 Evaluation board is high temperature resistant up to 175°C and comes with 1 high-side switch of BTS7004-1EPZ. The purpose of this board is to provide a quick and easy solution for customers’ lab evaluations. The PROFET™+2 12V Grade0 Evaluation board is capable to drive resistive, capacitive and/or inductive loads.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFET™+2 12V Family
- Reverse ON for low power dissipation in Reverse Polarity
- Green Product (RoHS compliant)
- Qualified for automotive applications. Product validation according to AEC-Q100 Grade 0.
Protection Features
- Absolute and dynamic temperature limitation with controlled reactivation
- Overcurrent protection (tripping) with Intelligent Latch
- Undervoltage shutdown
- Overvoltage protection with external components (as shown in Figure 37)
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
- Suitable for driving 15 A resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving glow plug, heating loads, DC motor and for power distribution
- Applications with extended or/and high temperature mission profiles
- Under the hood applications requiring an extended junction temperature range, up to 175 °C
- Suitable for powertrain systems such as transmission applications
Support