SHIELD_BTS7006-1EPP
Overview
This Arduino shield comes with 4 high side switches BTS7006-1EPP (12.5A nominal current per output). For demonstrating relay and fuse replacement, the shield can be used to control and protect outputs of a 12V supply, turn ON/OFF loads (e.g. bulbs, heating resistors, motor drives), measure the load current and detect no-load condition. The PROFET™ +2 12V family targets high current automotive applications (e.g. ECU power feeds, auxiliary power outlets, heaters).
Summary of Features
- Lowest RDS(ON) on small footprint 2mΩ – 8mΩ in TSDSO-14
- Protection concept with current trip and intelligent latch
- Diagnosis with high current sense accuracy up to current trip level
- Optimized for design flexibility across the family by pin to pin and external components compatibility
- Miniaturization / Shrink of the PCB Area
Benefits
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Current sense accuracy (kILIS) ≤ 5% @ nominal load current
- Benchmark cranking voltage capability able to work down to 3.1 V
- Smaller package size for area savings
- Very low output leakage current (≤ 0.5 μA up to 85°C)
Potential Applications
- Suitable for driving up to 20A resistive, inductive, capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving heating loads and general power distribution
Videos
Support