TLE7268 DUAL LIN BOARD
Dual LIN Demoboard for Infineon TLE7268LC (footprint for TSON-14). Purpose to evaluate funtionality and behavior of the device. It is also possible to evaluate the TLE7268SK (footprint for DSO-14) but an appropriate socket is required.
Features of product TLE7268SK and TLE7268LC:
-
Very low leakage current on the BUSx pins
-
Digital I/O levels compatible for 3.3 V and 5 V microcontrollers
-
TxD protected with dominant time-out function and state check after mode change to Normal Operation mode
-
Overtemperature protection
-
Undervoltage detection
-
Very high ESD robustness: +/- 10 kV (IEC61000-4-2), +/-8 kV (HBM)
-
Optimized for high electromagnetic compliance (EMC)
-
Very low electromagnetic emission and high immunity to interference
-
Available in PG-DSO-14 and PG-TSON-14 package
-
Automated Optical Inspection (AOI) support with PG-TSON-14 package
-
Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Two independent single-wire LIN transceivers in one device
- Very low current consumption in Sleep mode with wake-up capability
- Pin and footprint compatible with single LIN transceivers such as TLE7257SJ, TLE7258SJ and TLE7259-3GE
Potential Applications
- Body Control Modules and Body Domain Controllers
- Ultrasonic Parking Assist
- Gateway Modules