TLE8082ES_EVALBOARD
Overview
The Evaluation board uses TLE8080EM and its brand new companion IC TLE8082ES to provide a comprehensive motorcycle engine control design.
The Evaluation board provides an Arduino pinout form factor. It can be controlled with every Arduino compatible microcontroller board. Infineon provides a control software for two different microcontroller boards: XMC1100 Boot Kit and Aurix ShieldBuddy TC275.
Summary of Features
- Power supplies
- Voltage pre-regulator with external FET
- 5 V sensor supply (tracking 5 V supply input)
- 5 V communication supply (tracking 5 V supply input) - Permanent supply feature
- dedicated KEY input
- After-run functionality
TLE8082ES:
- 4 low side drivers for inductive loads with overtemperature and overcurrent protection and open load/short to GND in off diagnosis
- 3 low-side power stages
- 1 low-side power stage with current measurement feature (O2-heater)
TLE8080EM:
- 4 low side driver for inductive loads with overtemperature and overcurrent protection and open load/short to GND in off diagnosis.
- 2 low side switches with max operation of 2.6 A
- 2 low side switches with max operation of 350 mA
- 1 low side driver for resistive loads with maximum operation current of 3 A including overtemperature and overcurrent protection
• Window watchdog module
• Serial Peripheral Interface (SPI)
• Variable reluctance sensor (VRS) Interface
• K-line transceiver (ISO 9141)
• Green Product (RoHS compliant)
• AEC-Q100 qualification
Benefits
- Best fit partitioning to BSVI/OBDII compliance through understanding of system and customer requirements
- Smallest size/cost system solution
- Thermally feasible system solution
- Maximum utilization of functions of components already in use
- Evolutionary approach based on existing EFI-ECU solutions to reduce software effort
- Highest Quality Standards
Potential Applications
All automotive applications, in particular:
- Motorcycles, 2- and 3-wheelers and scooters
- Watercraft, marines and jet-skis
- Snow mobiles
Support