TLE8718SA_DEV_BOARD
Overview
The TLE8718SA shield in the Arduino™ form factor is an universal development/evaluation kit for Infineon’s 18-channel Low-Side Switch TLE8718SA that is designed, but not limited to, Engine Management Systems and other Powertrain Applications. The TLE8718SA shield can be easily used either in combination with the XMC1100 Boot Kit or in combination with the AURIX™ TC277 Evaluation Board (TriBoard) with the help of an additional Multichannel Connection PCB.
Summary of Features
- Development Board with TLE8718SA in Arduino™ form factor
- Fully compatible with Infineon XMC1100 Boot Kit for quick testing and mass market (Version S)
- Fully compatible with Infineon AURIX™ TC277 Evaluation Board (TriBoard) for advanced measurements and application specific setups (Version L)
– Multichannel Connection PCB has to ordered separately
Benefits
- Pocket format: 3.5‘‘ x 2.4‘‘ (9.0 cm x 6.1 cm)
- Low cost: minimal assembly
- Universal use with Infineon shields for Arduino™
- Open source SW projects
- Generic software framework
- Fast and easy GUI modification
Potential Applications
- Automotive Powertrain, Body and Safety Applications
- Engine Management
– Driving Resistive Loads (Oxygen Sensor Heater, Lamps), Inductive Loads (Solenoids, Injectors, Valves, Relays), LEDs, Main/Starter Relay
- Industrial Applications
Support