TLE9012DQU_DTR_BMS2 TLE9012DQU Evaluation Board
Overview
The evaluation board features the Li-Ion battery monitoring and sensing IC TLE9012DQU based on distributed architecture including cabling and necessary SW for Infineon AURIX™ Microcontroller.
Summary of Features
- Connection LED for easy debugging
- Easy connection to transceiver or additional slave in the daisy chain
- Cables included for fast set up
- Wide supply range up to 75V input voltage
- Integrated resistor divider for use with DC supply
- Integrated dummy resistors for temperature measurement emulation
Benefits
- Best in class voltage measurement accuracy: Reliable and precise battery cell monitoring for highly accurate SoC and SoH
- high performance: communication interface supporting scalable battery topologies with and without electrical isolation;
- Peak Robustness: Infineon technology guarantees best performances under noise
- Lowest system cost: Small package (TQFP-48) & high feature integration for a lean external BOM
Potential Applications
- Battery Electric Vehicle (BEV)
- Mild Hybrid Electric Vehicle (MHEV)
- Hybrid Electric Vehicle (HEV)
- Plug-in Hybrid Electric Vehicle (PHEV)
- 12V Li-Ion battery systems
- Energy Storage System (ESS)
- Home Energy Storage system
- eBike battery management system
Videos
Support